IKW25N120H3
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Eoff (Hard Switching)0.85 mJ
-
Eon1.8 mJ
-
IC (@ 25° ) max50 A
-
IC (@ 100°) max25 A
-
ICpuls max100 A
-
IF max25 A
-
IFpuls max100 A
-
Irrm10.4 A
-
PackageTO-247-3
-
Ptot max326 W
-
QGate115 nC
-
Qrr1200 nC
-
RGint0 Ω
-
RG23 Ω
-
Switching Frequency20 kHz to 100 kHz
-
td(off)277 ns
-
td(on)26 ns
-
TechnologyIGBT HighSpeed 3
-
tf17 ns
-
tr35 ns
-
tSC10 µs
-
VCE(sat)2.05 V
-
VCE max1200 V
-
VF2.4 V
| Recommended | ||
|
OPN
|
IKW25N120H3FKSA1 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | TO247 | |
| Packing Size | 240 | |
| Packing Type | TUBE | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TO247 |
| Packing Size | 240 |
| Packing Type | TUBE |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- To replace 70 kHz switching MOSFETs
- Low switching losses
- Excellent VCEsatbehavior
- Fast switching behavior
- Low EMI emissions
- Optimized diode for:
- Improvement in switching losses
- Low gate resistor select. possible
- Excellent switch.behavior (@>5 Ω)
- Short circuit capability
- Offering Tj(max)of 175°C
- Packaged with & without free. diode